COMPANY HEADER
Print Back
Medium duty with set screw lock.
  • Wide inner race bearing with greater load carrying capacity than standard duty
  • Cast iron housing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

Specifications

d - Shaft Dia.

N/A 2.75 in

A - Dimension

N/A 7 3/4 in197 mm

E - Dimension

N/A 6 in152 mm

I - Dimension

N/A 1 5/8 in42 mm

G - Dimension

N/A 7/8 in22 mm

L - Dimension

N/A 2 27/64 in61 mm

S - Dimension

N/A 25/32 in20 mm

Z - Dimension

N/A 3 13/32 in86.5 mm

Bi - Dimension

N/A 3.0630 in77.8 mm

N - Dimension

N/A 1.3110 in33.3 mm

M - Dimension

N/A 1.7520 in44.5 mm

Bolt Used

N/A 11/16 in

Bearing No.

N/A UC X14-44

Housing No.

N/A NF 215

Weight

N/A 15.6 lb

Seal Type

N/A B-Type