COMPANY HEADER
Print Back
Standard duty with eccentric locking collar.
  • Cast iron housing
  • Wide inner race bearing
  • B-type or L3-type seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 75 mm

A - Dimension

N/A 7 3/4 in197 mm

E - Dimension

N/A 6 in152 mm

I - Dimension

N/A 1 5/8 in42 mm

G - Dimension

N/A 7/8 in22 mm

L - Dimension

N/A 2 27/64 in61 mm

S - Dimension

N/A 25/32 in20 mm

Z - Dimension

N/A 3 25/32 in96 mm

Bi - Dimension

N/A 3.6260 in92.1 mm

N - Dimension

N/A 1.4685 in37.3 mm

M - Dimension

N/A 1.4685 in37.3 mm

J - Dimension

N/A 0.6890 in17.5 mm

K - Dimension

N/A 4.0157 in102 mm

Bolt Used

N/A 3/4 in

Bearing No.

N/A NA 215

Housing No.

N/A F 215

Weight

N/A 16 lb

Seal Type

N/A B-Type