COMPANY HEADER
Print Back
Standard duty with eccentric locking collar.
  • Cast iron housing
  • Wide inner race bearing
  • B-type or L3-type seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 65 mm

A - Dimension

N/A 7 3/8 in187 mm

E - Dimension

N/A 5 7/8 in149 mm

I - Dimension

N/A 1 1/2 in38 mm

G - Dimension

N/A 7/8 in22 mm

L - Dimension

N/A 2 5/16 in59 mm

S - Dimension

N/A 25/32 in20 mm

Z - Dimension

N/A 3 17/32 in90 mm

Bi - Dimension

N/A 3.3740 in85.7 mm

N - Dimension

N/A 1.3425 in34.1 mm

M - Dimension

N/A 1.3425 in34.1 mm

J - Dimension

N/A 0.6890 in17.5 mm

K - Dimension

N/A 3.3858 in86 mm

Bolt Used

N/A 3/4 in

Bearing No.

N/A NA 213

Housing No.

N/A F 213

Weight

N/A 13.2 lb

Seal Type

N/A B-Type