COMPANY HEADER
Print Back
Standard duty with eccentric locking collar.
  • Cast iron housing
  • Wide inner race bearing
  • B-type or L3-type seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 2.1875 in

A - Dimension

N/A 6 3/8 in162 mm

E - Dimension

N/A 5 1/8 in130 mm

I - Dimension

N/A 1 17/64 in32 mm

G - Dimension

N/A 13/16 in21 mm

L - Dimension

N/A 1 31/32 in50 mm

S - Dimension

N/A 43/64 in17 mm

Z - Dimension

N/A 2 31/32 in75.7 mm

Bi - Dimension

N/A 2.8110 in71.4 mm

N - Dimension

N/A 1.0906 in27.7 mm

M - Dimension

N/A 1.0906 in27.7 mm

J - Dimension

N/A 0.6299 in16 mm

K - Dimension

N/A 3.0000 in76.2 mm

Bolt Used

N/A 5/8 in

Bearing No.

N/A NA 211-35

Housing No.

N/A F 211

Weight

N/A 9 lb

Seal Type

N/A B-Type