COMPANY HEADER
Print Back
With Set Screw Lock.
With Stainless Steel Bearing Inserts.
Optional bearing inserts: Stainless Steel - SUCTF
  • End Caps Available for all styles
  • B-type seal available in all styles and sizes
  • L3-type seal available in SUC units only. Limited sizes. Consult IPTCI for speed limitations.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.4375 in

A - Dimension

N/A 4 21/32 in118 mm

E - Dimension

N/A 3 5/8 in92 mm

I - Dimension

N/A 27/32 in21 mm

G - Dimension

N/A 5/8 in16 mm

L - Dimension

N/A 1 3/8 in35 mm

S - Dimension

N/A 33/64 in13 mm

Z - Dimension

N/A 1 27/32 in46.8 mm

Bi - Dimension

N/A 1.6890 in42.9 mm

N - Dimension

N/A 0.6890 in17.5 mm

M - Dimension

N/A 1.0000 in25.4 mm

Bolt Used

N/A 7/16 in

Bearing No.

N/A SUC 207-23

Housing No.

N/A TF 207

Weight

N/A 3.8 lb

Seal Type

N/A B-Type