COMPANY HEADER
Print Back
Thermoplastic 4 bolt flange housing with stainless set screw locking insert with IP69K rated seal package
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.5 in

A - Dimension

N/A 5 1/8 in130 mm

E - Dimension

N/A 4 in102 mm

I - Dimension

N/A 29/32 in23 mm

G - Dimension

N/A 21/32 in17 mm

L - Dimension

N/A 1 15/32 in37 mm

S - Dimension

N/A 35/64

Z - Dimension

N/A 2 3/32 in53.2 mm

Bi - Dimension

N/A 1.9370 in49.2 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 1.1890 in30.2 mm

Bolt Used

N/A 1/2 in

Bearing No.

N/A SUC 208-24 IP69K

Housing No.

N/A TF 208

Weight

N/A 4.9 lb

Seal Type

N/A IP69K