COMPANY HEADER
Print Back
Thermoplastic 4 bolt flange housing with stainless set screw locking insert with IP69K rated seal package
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.125 in

A - Dimension

N/A 4.25 in108 mm

E - Dimension

N/A 3.25 in83 mm

I - Dimension

N/A 3/4 in19 mm

G - Dimension

N/A 9/16 in14 mm

L - Dimension

N/A 1 1/4 in32 mm

S - Dimension

N/A 7/16

Z - Dimension

N/A 1 5/8 in41.3 mm

Bi - Dimension

N/A 1.50 in38.1 mm

N - Dimension

N/A 0.6260 in15.9 mm

M - Dimension

N/A 0.8740 in22.2 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A SUC 206-18 IP69K

Housing No.

N/A TF 206

Weight

N/A 2.9 lb

Seal Type

N/A IP69K