COMPANY HEADER
Print Back
Stainless 4 bolt flange stwith off housing with stainless set screw locking insert with IP69K rated seal package
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.25 in

A - Dimension

N/A 4 19/32 in117 mm

E - Dimension

N/A 3 5/8 in92 mm

C - Dimension

N/A 1 in25 mm

I - Dimension

N/A 3/4 in19 mm

G - Dimension

N/A 1 3/32 in28 mm

L - Dimension

N/A 1 11/32 in34 mm

S - Dimension

N/A 33/64 in13 mm

Z - Dimension

N/A 2 1/4 in57.2 mm

Bi - Dimension

N/A 1.6890 in42.9 mm

N - Dimension

N/A 0.6890 in17.5 mm

M - Dimension

N/A 1.0000 in25.4 mm

Bolt Used

N/A 7/16 in

Bearing No.

N/A SUC 207-20 IP69K

Housing No.

N/A SOF 207

Weight

N/A 3.8 lb

Seal Type

N/A IP69K