COMPANY HEADER
Print Back
Stainless 4 bolt flange stwith off housing with stainless set screw locking insert with IP69K rated seal package
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.125 in

A - Dimension

N/A 4.25 in108 mm

E - Dimension

N/A 3.25 in83 mm

C - Dimension

N/A 1 in25 mm

I - Dimension

N/A 45/64 in18 mm

G - Dimension

N/A 1 in25 mm

L - Dimension

N/A 1 7/32 in31 mm

S - Dimension

N/A 33/64 in13 mm

Z - Dimension

N/A 2 3/32 in53.2 mm

Bi - Dimension

N/A 1.50 in38.1 mm

N - Dimension

N/A 0.6260 in15.9 mm

M - Dimension

N/A 0.8740 in22.2 mm

Bolt Used

N/A 7/16 in

Bearing No.

N/A SUC 206-18 IP69K

Housing No.

N/A SOF 206

Weight

N/A 2.9 lb

Seal Type

N/A IP69K