COMPANY HEADER
Print Back
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPF
  • B-type seals
  • Available with locking collar bearings. Please ask.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 2 in

A - Dimension

N/A 5 5/8 in143 mm

E - Dimension

N/A 4 3/8 in111 mm

I - Dimension

N/A 55/64 in22 mm

G - Dimension

N/A 5/8 in16 mm

L - Dimension

N/A 1 9/16 in40 mm

S - Dimension

N/A 5/8 in16 mm

Z - Dimension

N/A 2 5/32 in54.6 mm

Bi - Dimension

N/A 2.0315 in51.6 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 1.2835 in32.6 mm

Bolt Used

N/A 9/16 in

Bearing No.

N/A SUC 210-32

Housing No.

N/A NPF 210

Weight

N/A 5.6 lb

Seal Type

N/A B-Type