COMPANY HEADER
Print Back
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPF
  • B-type seals
  • Available with locking collar bearings. Please ask.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.6875 in

A - Dimension

N/A 5 13/32 in137 mm

E - Dimension

N/A 4 1/8 in105 mm

I - Dimension

N/A 55/64 in22 mm

G - Dimension

N/A 5/8 in16 mm

L - Dimension

N/A 1 1/2 in38 mm

S - Dimension

N/A 5/8 in16 mm

Z - Dimension

N/A 2 1/16 in52.2 mm

Bi - Dimension

N/A 1.9370 in49.2 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 1.1890 in30.2 mm

Bolt Used

N/A 9/16 in

Bearing No.

N/A SUC 209-27

Housing No.

N/A NPF 209

Weight

N/A 5.2 lb

Seal Type

N/A B-Type