COMPANY HEADER
Print Back
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPF
  • B-type seals
  • Available with locking collar bearings. Please ask.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.5 in

A - Dimension

N/A 5 1/8 in130 mm

E - Dimension

N/A 4 in102 mm

I - Dimension

N/A 53/64 in21 mm

G - Dimension

N/A 19/32 in15 mm

L - Dimension

N/A 1 13/32 in36 mm

S - Dimension

N/A 35/64 in14 mm

Z - Dimension

N/A 2 1/32 in51.2 mm

Bi - Dimension

N/A 1.9370 in49.2 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 1.1890 in30.2 mm

Bolt Used

N/A 1/2 in

Bearing No.

N/A SUC 208-24

Housing No.

N/A NPF 208

Weight

N/A 4.2 lb

Seal Type

N/A B-Type