COMPANY HEADER
Print Back
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPF
  • B-type seals
  • Available with locking collar bearings. Please ask.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 0.875 in

A - Dimension

N/A 3 3/4 in95 mm

E - Dimension

N/A 2.75 in70 mm

I - Dimension

N/A 5/8 in16 mm

G - Dimension

N/A 0.5 in13 mm

L - Dimension

N/A 1 1/16 in27 mm

S - Dimension

N/A 29/64 in11.5 mm

Z - Dimension

N/A 1 13/32 in35.7 mm

Bi - Dimension

N/A 1.3386 in34 mm

N - Dimension

N/A 0.5630 in14.3 mm

M - Dimension

N/A 0.7756 in19.7 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A SUC 205-14

Housing No.

N/A NPF 205

Weight

N/A 1.9 lb

Seal Type

N/A B-Type