COMPANY HEADER
Print Back
With Eccentric Locking Collar.
Stainless Steel bearing insert - SNATF.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 0.75 in

A - Dimension

N/A 3 3/8 in86 mm

E - Dimension

N/A 2.50 in64 mm

I - Dimension

N/A 41/64 in16.3 mm

G - Dimension

N/A 17/32 in13 mm

L - Dimension

N/A 1 3/32 in28 mm

S - Dimension

N/A 7/16 in11 mm

Z - Dimension

N/A 1 11/16 in42.8 mm

Bi - Dimension

N/A 1.5433 in39.2 mm

N - Dimension

N/A 0.5000 in12.7 mm

M - Dimension

N/A 0.6693 in17 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A SNA 204-12

Housing No.

N/A TF 204

Weight

N/A 1.6 lb

Seal Type

N/A B-Type