COMPANY HEADER
Print Back
With Black Oxide Bearing Inserts - BUCNPF
  • B-type Seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.125 in

A - Dimension

N/A 4.25 in108 mm

E - Dimension

N/A 3.25 in83 mm

I - Dimension

N/A 45/64 in18 mm

G - Dimension

N/A 0.5 in13 mm

L - Dimension

N/A 1 7/32 in31 mm

S - Dimension

N/A 33/64 in13 mm

Z - Dimension

N/A 1 19/32 in40.2 mm

Bi - Dimension

N/A 1.50 in38.1 mm

N - Dimension

N/A 0.6260 in15.9 mm

M - Dimension

N/A 0.8740 in22.2 mm

Bolt Used

N/A 7/16 in

Bearing No.

N/A BUC 206-18

Housing No.

N/A NPF 206

Weight

N/A 2.4 lb

Seal Type

N/A B-Type