COMPANY HEADER
Print Back
Set screw type.
  • Ductile iron housing
  • Narrow inner race bearing
  • K-type seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1 5/16 in

A - Dimension

N/A 4 13/16 in122 mm

E - Dimension

N/A 3 15/16 in100 mm

G - Dimension

N/A 0.5 in13 mm

B - Dimension

N/A 3 1/2 in89 mm

L - Dimension

N/A 15/16 in24 mm

S - Dimension

N/A 13/32 in10 mm

Z - Dimension

N/A 1 7/16 in36.5 mm

Bi - Dimension

N/A 1.2598 in32 mm

Y - Dimension

N/A 2 13/32 in61 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A SB 207-21G

Housing No.

N/A RFB 207

Weight

N/A 1.7 lb

Seal Type

N/A K-Type