COMPANY HEADER
Print Back
Standard duty with set screw lock.
  • Cast iron housing
  • Wide inner race bearing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

Specifications

d - Shaft Dia.

N/A 2 in

W - Dimension

N/A 7 1/2 in191 mm

B - Dimension

N/A 4 5/8 in118 mm

D - Dimension

N/A 4 in102 mm

L - Dimension

N/A 1 1/2 in38 mm

S - Dimension

N/A 33/64 in13.1 mm

G - Dimension

N/A 0.5 in13 mm

H - Dimension

N/A 2 15/16 in74.6 mm

J - Dimension

N/A 1 5/8 in41.3 mm

E - Dimension

N/A 2.75 in69.9 mm

I - Dimension

N/A 53/64 in21 mm

Z - Dimension

N/A 2 5/32 in54.6 mm

Bi - Dimension

N/A 2.0315 in51.6 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 1.2835 in32.6 mm

Bolt Used

N/A 7/16 in

Bearing No.

N/A UC 210-32

Housing No.

N/A FB 210

Weight

N/A 5.1 lb

Seal Type

N/A B-Type