COMPANY HEADER
Print Back
With Set Screw Lock.
With Stainless Steel Bearing Inserts.
Optional bearing inserts: Stainless Steel - SUCTFB
  • End Caps Available for all styles
  • B-type seal available in all styles and sizes
  • L3-type seal available in SUC units only. Limited sizes. Consult IPTCI for speed limitations.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1 in

W - Dimension

N/A 4 3/4 in121 mm

B - Dimension

N/A 2 3/4 in70 mm

D - Dimension

N/A 2 1/2 in64 mm

L - Dimension

N/A 1 11/32 in34 mm

S - Dimension

N/A 25/64 in9.9 mm

G - Dimension

N/A 7/16 in11 mm

H - Dimension

N/A 1 13/16 in46 mm

J - Dimension

N/A 1 1/8 in28.6 mm

E - Dimension

N/A 1 5/8 in41.3 mm

I - Dimension

N/A 21/32 in16.5 mm

Z - Dimension

N/A 1 15/32 in37.1 mm

Bi - Dimension

N/A 1.3386 in34 mm

N - Dimension

N/A 0.5630 in14.3 mm

M - Dimension

N/A 0.7756 in19.7 mm

Bolt Used

N/A 5/16 in

Bearing No.

N/A SUC 205-16

Housing No.

N/A TFB 205

Weight

N/A 1.9 lb

Seal Type

N/A B-Type