COMPANY HEADER
Print Back
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPFB
  • B-type Seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 35 mm

W - Dimension

N/A 6 1/8 in156 mm

B - Dimension

N/A 3.75 in95 mm

D - Dimension

N/A 3 1/4 in83 mm

L - Dimension

N/A 1 7/16 in37 mm

S - Dimension

N/A 33/64 in13.1 mm

G - Dimension

N/A 0.5 in13 mm

H - Dimension

N/A 2 3/8 in60.3 mm

J - Dimension

N/A 1 1/4 in31.8 mm

E - Dimension

N/A 2 in50.8 mm

I - Dimension

N/A 53/64 in21 mm

Z - Dimension

N/A 1 3/4 in44.4 mm

Bi - Dimension

N/A 1.6890 in42.9 mm

N - Dimension

N/A 0.6890 in17.5 mm

M - Dimension

N/A 1.0000 in25.4 mm

Bolt Used

N/A 7/16 in

Bearing No.

N/A SUC 207

Housing No.

N/A NPFB 207

Weight

N/A 2.9 lb

Seal Type

N/A B-Type