COMPANY HEADER
Print Back
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPFB
  • B-type Seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 30 mm

W - Dimension

N/A 5 3/8 in137 mm

B - Dimension

N/A 3 1/4 in83 mm

D - Dimension

N/A 2 3/4 in70 mm

L - Dimension

N/A 1 1/4 in32 mm

S - Dimension

N/A 25/64 in9.9 mm

G - Dimension

N/A 3/8 in9.5 mm

H - Dimension

N/A 2 1/16 in52.4 mm

J - Dimension

N/A 1 1/4 in31.8 mm

E - Dimension

N/A 1 7/8 in47.6 mm

I - Dimension

N/A 3/4 in19 mm

Z - Dimension

N/A 1 37/64 in40.2 mm

Bi - Dimension

N/A 1.50 in38.1 mm

N - Dimension

N/A 0.6260 in15.9 mm

M - Dimension

N/A 0.8740 in22.2 mm

Bolt Used

N/A 5/16 in

Bearing No.

N/A SUC 206

Housing No.

N/A NPFB 206

Weight

N/A 2 lb

Seal Type

N/A B-Type