COMPANY HEADER
Print Back
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPFB
  • B-type Seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 0.5 in

W - Dimension

N/A 4 1/4 in108 mm

B - Dimension

N/A 2 1/2 in64 mm

D - Dimension

N/A 2 3/8 in60 mm

L - Dimension

N/A 1 in25 mm

S - Dimension

N/A 25/64 in9.9 mm

G - Dimension

N/A 5/16 in8 mm

H - Dimension

N/A 1 11/16 in43.3 mm

J - Dimension

N/A 7/8 in22.2 mm

E - Dimension

N/A 1 1/2 in38.1 mm

I - Dimension

N/A 5/8 in16 mm

Z - Dimension

N/A 1 5/16 in33.3 mm

Bi - Dimension

N/A 1.2205 in31 mm

N - Dimension

N/A 0.5000 in12.7 mm

M - Dimension

N/A 0.7205 in18.3 mm

Bolt Used

N/A 5/16 in

Bearing No.

N/A SUC 201-8

Housing No.

N/A NPFB 204

Weight

N/A 1.5 lb

Seal Type

N/A B-Type