COMPANY HEADER
Print Back
With Black Oxide Bearing Inserts.
With optional bearing inserts: Black Oxide - BUCNPFB
  • B-type Seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.5 in

W - Dimension

N/A 6 15/32 in164 mm

B - Dimension

N/A 3 15/16 in100 mm

D - Dimension

N/A 3 1/16 in78 mm

L - Dimension

N/A 1 11/32 in34 mm

S - Dimension

N/A 7/16 in11.1 mm

G - Dimension

N/A 5/8 in16 mm

H - Dimension

N/A 2 23/64 in60 mm

J - Dimension

N/A 1 39/64 in41 mm

E - Dimension

N/A 1 31/32 in50 mm

I - Dimension

N/A 53/64 in21 mm

Z - Dimension

N/A 2 1/64 in51.2 mm

Bi - Dimension

N/A 1.9370 in49.2 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 1.1890 in30.2 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A BUC 208-24

Housing No.

N/A NPFB 208

Weight

N/A 4 lb

Seal Type

N/A B-Type