COMPANY HEADER
Print Back
With Black Oxide Bearing Inserts.
With optional bearing inserts: Black Oxide - BUCNPFB
  • B-type Seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 0.875 in

W - Dimension

N/A 4 3/4 in121 mm

B - Dimension

N/A 2 3/4 in70 mm

D - Dimension

N/A 2 1/2 in64 mm

L - Dimension

N/A 1 1/8 in29 mm

S - Dimension

N/A 25/64 in9.9 mm

G - Dimension

N/A 3/8 in9.5 mm

H - Dimension

N/A 1 13/16 in46 mm

J - Dimension

N/A 1 1/8 in28.6 mm

E - Dimension

N/A 1 5/8 in41.3 mm

I - Dimension

N/A 43/64 in17 mm

Z - Dimension

N/A 1 13/32 in35.7 mm

Bi - Dimension

N/A 1.3386 in34 mm

N - Dimension

N/A 0.5630 in14.3 mm

M - Dimension

N/A 0.7756 in19.7 mm

Bolt Used

N/A 5/16 in

Bearing No.

N/A BUC 205-14

Housing No.

N/A NPFB 205

Weight

N/A 1.5 lb

Seal Type

N/A B-Type