COMPANY HEADER
Print Back
Set screw type.
  • Ductile iron housing
  • Square bolt holes
  • K-type seals
  • Narrow inner race bearing
  • Also available non-relubricatable - please specify

G=Relubricatable
Specify "N" for non-relubricatable units.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 35 mm

A - Dimension

N/A 4 13/16 in122 mm

E - Dimension

N/A 3 15/16 in100 mm

I - Dimension

N/A 33/64 in13 mm

G - Dimension

N/A 33/64 in13 mm

L - Dimension

N/A 15/16 in24 mm

S - Dimension

N/A 15/32 in12 mm

B - Dimension

N/A 3 1/2 in89 mm

Z - Dimension

N/A 1 7/16 in36.5 mm

Bi - Dimension

N/A 1.2598 in32 mm

N - Dimension

N/A 0.3346 in8.5 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A SB 207G

Housing No.

N/A LF 207 H4

Weight

N/A 1.7 lb

Seal Type

N/A K-Type