COMPANY HEADER
Print Back
Set screw type.
  • Ductile iron housing
  • Square bolt holes
  • K-type seals
  • Narrow inner race bearing
  • Also available non-relubricatable - please specify

G=Relubricatable
Specify "N" for non-relubricatable units.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 25 mm

A - Dimension

N/A 3 3/4 in95 mm

E - Dimension

N/A 2 63/64 in76 mm

I - Dimension

N/A 7/16 in11 mm

G - Dimension

N/A 7/16 in11 mm

L - Dimension

N/A 25/32 in20 mm

S - Dimension

N/A 25/64 in10 mm

B - Dimension

N/A 2 17/32 in64 mm

Z - Dimension

N/A 1 3/16 in30.5 mm

Bi - Dimension

N/A 1.0630 in27 mm

N - Dimension

N/A 0.2953 in7.5 mm

Bolt Used

N/A 5/16 in

Bearing No.

N/A SB 205G

Housing No.

N/A LF 205 H4

Weight

N/A 0.9 lb

Seal Type

N/A K-Type