COMPANY HEADER
Print Back
Set screw type.
  • Cast iron housing
  • Round bolt holes
  • K-type seals
  • Narrow inner race bearing
  • Also available non-relubricatable - please specify

G=Relubricatable
Specify "N" for non-relubricatable units.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 15 mm

A - Dimension

N/A 3 3/16 in81 mm

E - Dimension

N/A 2.50 in63.5 mm

I - Dimension

N/A 3/8 in10 mm

G - Dimension

N/A 3/8 in10 mm

L - Dimension

N/A 23/32 in18 mm

S - Dimension

N/A 5/16 in8 mm

B - Dimension

N/A 2 7/32 in56 mm

Z - Dimension

N/A 1 in25.4 mm

Bi - Dimension

N/A 0.8661 in22 mm

N - Dimension

N/A 0.2362 in6 mm

Bolt Used

N/A 1/4 in

Bearing No.

N/A SB 202G

Housing No.

N/A LF 203G

Weight

N/A 0.6 lb

Seal Type

N/A K-Type