COMPANY HEADER
Print Back
Eccentric locking collar type.
  • Cast iron housing
  • Round bolt holes
  • K-type seals
  • Narrow inner race bearing
  • Also available non-relubricatable - please specify

G=Relubricatable
Specify "N" for non-relubricatable units.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1 1/16 in

A - Dimension

N/A 4 7/16 in113 mm

E - Dimension

N/A 3 9/16 in90.5 mm

I - Dimension

N/A 15/32 in12 mm

G - Dimension

N/A 15/32 in12 mm

L - Dimension

N/A 7/8 in23 mm

S - Dimension

N/A 15/32 in12 mm

B - Dimension

N/A 3 in76 mm

Z - Dimension

N/A 1 17/32 in38.9 mm

Bi - Dimension

N/A 1.4055 in35.7 mm

N - Dimension

N/A 0.3543 in9 mm

K - Dimension

N/A 1.7520 in44.5 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A SA 206-17G

Housing No.

N/A LF 206G

Weight

N/A 1.4 lb

Seal Type

N/A K-Type