COMPANY HEADER
Print Back
Eccentric locking collar type.
  • Cast iron housing
  • Narow inner race bearing
  • K-type seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 40 mm

A - Dimension

N/A 6 7/8 in175 mm

E - Dimension

N/A 5 21/32 in143.7 mm

I - Dimension

N/A 53/64 in21 mm

G - Dimension

N/A 9/16 in14 mm

L - Dimension

N/A 1 13/32 in36 mm

S - Dimension

N/A 33/64 in13 mm

B - Dimension

N/A 3 15/16 in100 mm

Z - Dimension

N/A 1 37/64 in40.2 mm

Bi - Dimension

N/A 1.7205 in43.7 mm

N - Dimension

N/A 0.4331 in11 mm

M - Dimension

N/A 0.7559 in19.2 mm

K - Dimension

N/A 2.3740 in60.3 mm

Bolt Used

N/A 7/16 in

Bearing No.

N/A SA 208G

Housing No.

N/A FL 208

Weight

N/A 3.5 lb

Seal Type

N/A K-Type