COMPANY HEADER
Print Back
Standard duty with eccentric locking collar.
  • Cast iron housing
  • Wide inner race bearing
  • B-type or L3-type seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.625 in

A - Dimension

N/A 7 13/32 in188 mm

E - Dimension

N/A 5 27/32 in148.4 mm

I - Dimension

N/A 15/16 in24 mm

G - Dimension

N/A 9/16 in14 mm

L - Dimension

N/A 1 9/16 in40 mm

S - Dimension

N/A 19/32 in15 mm

B - Dimension

N/A 4 1/4 in108 mm

Z - Dimension

N/A 2 5/16 in58.9 mm

Bi - Dimension

N/A 2.2165 in56.3 mm

N - Dimension

N/A 0.8425 in21.4 mm

M - Dimension

N/A 0.8425 in21.4 mm

J - Dimension

N/A 0.5315 in13.5 mm

K - Dimension

N/A 2.5000 in63.5 mm

Bolt Used

N/A 1/2 in

Bearing No.

N/A NA 209-26

Housing No.

N/A NFL 209

Weight

N/A 5.2 lb

Seal Type

N/A B-Type