COMPANY HEADER
Print Back
Standard duty with eccentric locking collar.
  • Cast iron housing
  • Wide inner race bearing
  • B-type or L3-type seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1 1/16 in

A - Dimension

N/A 5 13/16 in148 mm

E - Dimension

N/A 4 19/32 in116.7 mm

I - Dimension

N/A 53/64 in21 mm

G - Dimension

N/A 0.5 in13 mm

L - Dimension

N/A 1 11/32 in34 mm

S - Dimension

N/A 15/32 in11.9 mm

B - Dimension

N/A 3 5/32 in80 mm

Z - Dimension

N/A 2 in51.1 mm

Bi - Dimension

N/A 1.9016 in48.3 mm

N - Dimension

N/A 0.7165 in18.2 mm

M - Dimension

N/A 0.7165 in18.2 mm

J - Dimension

N/A 0.4685 in11.9 mm

K - Dimension

N/A 1.7520 in44.5 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A NA 206-17

Housing No.

N/A NFL 206

Weight

N/A 2.5 lb

Seal Type

N/A B-Type