COMPANY HEADER
Print Back
Standard duty with eccentric locking collar.
  • Cast iron housing
  • Wide inner race bearing
  • B-type or L3-type seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 0.75 in

A - Dimension

N/A 4 7/16 in113 mm

E - Dimension

N/A 3 17/32 in89.7 mm

I - Dimension

N/A 3/4 in19 mm

G - Dimension

N/A 7/16 in11 mm

L - Dimension

N/A 1 5/32 in29.5 mm

S - Dimension

N/A 25/64 in10 mm

B - Dimension

N/A 2 3/8 in60 mm

Z - Dimension

N/A 1 25/32 in45.5 mm

Bi - Dimension

N/A 1.7126 in43.5 mm

N - Dimension

N/A 0.6693 in17 mm

M - Dimension

N/A 0.6693 in17 mm

J - Dimension

N/A 0.3740 in9.5 mm

K - Dimension

N/A 1.3110 in33.3 mm

Bolt Used

N/A 5/16 in

Bearing No.

N/A NA 204-12

Housing No.

N/A NFL 204

Weight

N/A 1.3 lb

Seal Type

N/A B-Type