COMPANY HEADER
Print Back
Thermoplastic 2 bolt flange housing with stainless set screw locking insert with IP69K rated seal package
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.4375 in

A - Dimension

N/A 6 15/32 in164 mm

E - Dimension

N/A 5 1/8 in130.2 mm

I - Dimension

N/A 23/32 in18 mm

G - Dimension

N/A 5/8 in16 mm

L - Dimension

N/A 1 9/32 in33 mm

S - Dimension

N/A 33/64 in13 mm

B - Dimension

N/A 3 17/32 in90 mm

Z - Dimension

N/A 1 23/32 in43.7 mm

Bi - Dimension

N/A 1.6890 in42.9 mm

N - Dimension

N/A 0.6890 in17.5 mm

M - Dimension

N/A 1.0000 in25.4 mm

Bolt Used

N/A 1/2 in

Bearing No.

N/A SUC 207-23 IP69K

Housing No.

N/A TFL 207

Weight

N/A 2.9 lb

Seal Type

N/A IP69K