COMPANY HEADER
Print Back
Thermoplastic 2 bolt flange housing with stainless set screw locking insert with IP69K rated seal package
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.125 in

A - Dimension

N/A 5 13/16 in148 mm

E - Dimension

N/A 4 19/32 in116.7 mm

I - Dimension

N/A 3/4 in19 mm

G - Dimension

N/A 17/32 in13 mm

L - Dimension

N/A 1 7/32 in31 mm

S - Dimension

N/A 7/16 in11 mm

B - Dimension

N/A 3 5/32 in80 mm

Z - Dimension

N/A 1 39/64 in40.9 mm

Bi - Dimension

N/A 1.50 in38.1 mm

N - Dimension

N/A 0.6260 in15.9 mm

M - Dimension

N/A 0.8740 in22.2 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A SUC 206-18 IP69K

Housing No.

N/A TFL 206

Weight

N/A 2.2 lb

Seal Type

N/A IP69K