COMPANY HEADER
Print Back
Thermoplastic 2 bolt flange housing with stainless set screw locking insert with IP69K rated seal package
Unit of Measure

Specifications

d - Shaft Dia.

N/A 0.75 in

A - Dimension

N/A 4 7/16 in113 mm

E - Dimension

N/A 3 17/32 in89.7 mm

I - Dimension

N/A 39/64 in15 mm

G - Dimension

N/A 7/16 in11 mm

L - Dimension

N/A 1 1/32 in26 mm

S - Dimension

N/A 7/16 in11 mm

B - Dimension

N/A 2 17/32 in64 mm

Z - Dimension

N/A 1 21/64 in33.7 mm

Bi - Dimension

N/A 1.2205 in31 mm

N - Dimension

N/A 0.5000 in12.7 mm

M - Dimension

N/A 0.7205 in18.3 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A SUC 204-12 IP69K

Housing No.

N/A TFL 204

Weight

N/A 1.2 lb

Seal Type

N/A IP69K