COMPANY HEADER
Print Back
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPFL
  • B-type seals
  • Available with locking collar bearings. Please ask.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 2.4375 in

A - Dimension

N/A 9 27/32 in250 mm

E - Dimension

N/A 7 15/16 in201.6 mm

I - Dimension

N/A 1 9/64 in29 mm

G - Dimension

N/A 23/32 in18 mm

L - Dimension

N/A 1 7/8 in48 mm

S - Dimension

N/A 41/64 in16.3 mm

B - Dimension

N/A 5 1/2 in140 mm

Z - Dimension

N/A 2 23/32 in69.7 mm

Bi - Dimension

N/A 2.5630 in65.1 mm

N - Dimension

N/A 1.0000 in25.4 mm

M - Dimension

N/A 1.5630 in39.7 mm

Bolt Used

N/A 9/16 in

Bearing No.

N/A SUC 212-39

Housing No.

N/A NPFL 212

Weight

N/A 9.5 lb

Seal Type

N/A B-Type