COMPANY HEADER
Print Back
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPFL
  • B-type seals
  • Available with locking collar bearings. Please ask.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.9375 in

A - Dimension

N/A 7 3/4 in197 mm

E - Dimension

N/A 6 3/16 in157 mm

I - Dimension

N/A 55/64 in22 mm

G - Dimension

N/A 19/32 in15 mm

L - Dimension

N/A 1 9/16 in40 mm

S - Dimension

N/A 5/8 in16 mm

B - Dimension

N/A 4 17/32 in115 mm

Z - Dimension

N/A 2 5/32 in54.6 mm

Bi - Dimension

N/A 2.0315 in51.6 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 1.2835 in32.6 mm

Bolt Used

N/A 1/2 in

Bearing No.

N/A SUC 210-31

Housing No.

N/A NPFL 210

Weight

N/A 5.1 lb

Seal Type

N/A B-Type