COMPANY HEADER
Print Back
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPFL
  • B-type seals
  • Available with locking collar bearings. Please ask.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 45 mm

A - Dimension

N/A 7 13/32 in188 mm

E - Dimension

N/A 5 27/32 in148.4 mm

I - Dimension

N/A 55/64 in22 mm

G - Dimension

N/A 19/32 in15 mm

L - Dimension

N/A 1 1/2 in38 mm

S - Dimension

N/A 19/32 in15 mm

B - Dimension

N/A 4 1/4 in108 mm

Z - Dimension

N/A 2 1/16 in52.4 mm

Bi - Dimension

N/A 1.9370 in49.2 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 1.1890 in30.2 mm

Bolt Used

N/A 1/2 in

Bearing No.

N/A SUC 209

Housing No.

N/A NPFL 209

Weight

N/A 4.40 lb

Seal Type

N/A B-Type