COMPANY HEADER
Print Back
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPFL
  • B-type seals
  • Available with locking collar bearings. Please ask.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 40 mm

A - Dimension

N/A 6 7/8 in175 mm

E - Dimension

N/A 5 21/32 in143.7 mm

I - Dimension

N/A 53/64 in21 mm

G - Dimension

N/A 9/16 in14 mm

L - Dimension

N/A 1 13/32 in36 mm

S - Dimension

N/A 33/64 in13 mm

B - Dimension

N/A 3 15/16 in100 mm

Z - Dimension

N/A 2 in50.8 mm

Bi - Dimension

N/A 1.9370 in49.2 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 1.1890 in30.2 mm

Bolt Used

N/A 7/16 in

Bearing No.

N/A SUC 208

Housing No.

N/A NPFL 208

Weight

N/A 3.5 lb

Seal Type

N/A B-Type