COMPANY HEADER
Print Back
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPFL
  • B-type seals
  • Available with locking collar bearings. Please ask.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1 5/16 in

A - Dimension

N/A 6 11/32 in161 mm

E - Dimension

N/A 5 1/8 in130.2 mm

I - Dimension

N/A 3/4 in19 mm

G - Dimension

N/A 9/16 in14 mm

L - Dimension

N/A 1 11/32 in34 mm

S - Dimension

N/A 33/64 in13 mm

B - Dimension

N/A 3 17/32 in90 mm

Z - Dimension

N/A 1 3/4 in44.5 mm

Bi - Dimension

N/A 1.6890 in42.9 mm

N - Dimension

N/A 0.6890 in17.5 mm

M - Dimension

N/A 1.0000 in25.4 mm

Bolt Used

N/A 7/16 in

Bearing No.

N/A SUC 207-21

Housing No.

N/A NPFL 207

Weight

N/A 2.9 lb

Seal Type

N/A B-Type