COMPANY HEADER
Print Back
SNATP Thermoplastic Pillow Blocks
Unit of Measure
Items SNATP Thermoplastic Pillow Blocks
TP 204
TP Thermoplastic Housings
SNATP Thermoplastic Pillow Blocks
TP 205
TP Thermoplastic Housings
SNATP Thermoplastic Pillow Blocks
TP 206
TP Thermoplastic Housings
SNATP Thermoplastic Pillow Blocks
TP 207
TP Thermoplastic Housings
SNATP Thermoplastic Pillow Blocks
TP 208
TP Thermoplastic Housings
H - Dimension N/A 1 5/16 in33.3 mm N/A 1 7/16 in36.5 mm N/A 1 11/16 in42.9 mm N/A 1 7/8 in47.6 mm N/A 1 15/16 in49.2 mm
A - Dimension N/A 5 in127 mm N/A 5 1/2 in140 mm N/A 6 13/32 in163 mm N/A 6 5/8 in168 mm N/A 7 1/4 in184 mm
E - Dimension N/A 3 3/4 in95 mm N/A 4 1/8 in105 mm N/A 4 11/16 in119 mm N/A 5 in127 mm N/A 5 25/64 in137 mm
B - Dimension N/A 1 1/2 in38 mm N/A 1 1/2 in38 mm N/A 1 13/16 in46 mm N/A 1 29/32 in48 mm N/A 2 1/8 in54 mm
S2 - Dimension N/A 9/16 in14 mm N/A 9/16 in14 mm N/A 23/32 in18 mm N/A 23/32 in18 mm N/A 23/32 in18 mm
S1 - Dimension N/A 7/16 in11 mm N/A 7/16 in11 mm N/A 9/16 in14 mm N/A 9/16 in14 mm N/A 9/16 in14 mm
G - Dimension N/A 9/16 in14 mm N/A 9/16 in14 mm N/A 11/16 in18 mm N/A 11/16 in18 mm N/A 25/32 in20 mm
W - Dimension N/A 2 19/32 in66 mm N/A 2 51/64 in71 mm N/A 3 19/64 in84 mm N/A 3 11/16 in94 mm N/A 3 29/32 in99 mm
Bolt Used N/A 3/8 in N/A 3/8 in N/A 1/2 in N/A 1/2 in N/A 1/2 in