COMPANY HEADER
Print Back
Stainless tapped base stand off housing with stainless set screw locking insert with B-Type silicone seal
SUCSOPA Tapped Base Units
Unit of Measure
Items SUCSOPA Tapped Base Units
SUCSOPA 201 8
SUCSOPA Tapped Base Units
SUCSOPA Tapped Base Units
SUCSOPA 202 10
SUCSOPA Tapped Base Units
SUCSOPA Tapped Base Units
SUCSOPA 204 12
SUCSOPA Tapped Base Units
SUCSOPA Tapped Base Units
SUCSOPA 204 20MM
SUCSOPA Tapped Base Units
SUCSOPA Tapped Base Units
SUCSOPA 205 14
SUCSOPA Tapped Base Units
d - Shaft Dia. N/A 0.5 in N/A 0.625 in N/A 0.75 in N/A 20 mm N/A 0.875 in
H - Dimension N/A 1 13/16 in46.1 mm N/A 1 13/16 in46.1 mm N/A 1 13/16 in46.1 mm N/A 1 13/16 in46.1 mm N/A 1 15/16 in49.2 mm
A - Dimension N/A 2 7/8 in73 mm N/A 2 7/8 in73 mm N/A 2 7/8 in73 mm N/A 2 7/8 in73 mm N/A 3 in76 mm
E - Dimension N/A 2 in50.8 mm
B - Dimension N/A 1 1/2 in38 mm
C - Dimension N/A 1 in25 mm
W - Dimension N/A 3 1/16 in78 mm N/A 3 1/16 in78 mm N/A 3 1/16 in78 mm N/A 3 1/16 in78 mm N/A 3 5/16 in84 mm
F - Tapped Holes N/A 3/8-16 UNC
D - Min Tap Depth N/A 1/2 in13 mm
M - Dimension N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7756 in19.7 mm
N - Dimension N/A 0.5000 in12.7 mm N/A 0.5000 in12.7 mm N/A 0.5000 in12.7 mm N/A 0.5000 in12.7 mm N/A 0.5630 in14.3 mm
Bi - Dimension N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.3386 in34 mm
Bearing No. N/A SUC 201-8 N/A SUC 202-10 N/A SUC 204-12 N/A SUC 204 N/A SUC 205-14
Housing No. N/A SOPA 204 N/A SOPA 204 N/A SOPA 204 N/A SOPA 204 N/A SOPA 205
Weight N/A 1.8 lb N/A 1.8 lb N/A 1.7 lb N/A 1.7 lb N/A 2 lb