| Items |
SUCNPPA 201 8 SUCNPPA Nickel Plated Tapped Base Pilow Blocks |
SUCNPPA 202 10 SUCNPPA Nickel Plated Tapped Base Pilow Blocks |
SUCNPPA 204 12 SUCNPPA Nickel Plated Tapped Base Pilow Blocks |
SUCNPPA 204 20MM SUCNPPA Nickel Plated Tapped Base Pilow Blocks |
SUCNPPA 205 14 SUCNPPA Nickel Plated Tapped Base Pilow Blocks |
|||||
| d - Shaft Dia. | N/A 0.5 in | N/A 0.625 in | N/A 0.75 in | N/A 20 mm | N/A 0.875 in | |||||
| H - Dimension | N/A 1 5/16 in33.3 mm | N/A 1 5/16 in33.3 mm | N/A 1 5/16 in33.3 mm | N/A 1 5/16 in33.3 mm | N/A 1 7/16 in36.5 mm | |||||
| A - Dimension | N/A 2 7/8 in73 mm | N/A 2 7/8 in73 mm | N/A 2 7/8 in73 mm | N/A 2 7/8 in73 mm | N/A 3 in76 mm | |||||
| E - Dimension | N/A 2 in50.8 mm | |||||||||
| B - Dimension | N/A 1 1/2 in38 mm | |||||||||
| W - Dimension | N/A 2 9/16 in65 mm | N/A 2 9/16 in65 mm | N/A 2 9/16 in65 mm | N/A 2 9/16 in65 mm | N/A 2 13/16 in71 mm | |||||
| F - Tapped Holes | N/A 3/8-16 UNC | |||||||||
| D - Min Tap Depth | N/A 1/2 in13 mm | |||||||||
| M - Dimension | N/A 0.7205 in18.3 mm | N/A 0.7205 in18.3 mm | N/A 0.7205 in18.3 mm | N/A 0.7205 in18.3 mm | N/A 0.7756 in19.7 mm | |||||
| Bi - Dimension | N/A 1.2205 in31 mm | N/A 1.2205 in31 mm | N/A 1.2205 in31 mm | N/A 1.2205 in31 mm | N/A 1.3386 in34 mm | |||||
| Bearing No. | N/A SUC 201-8 | N/A SUC 202-10 | N/A SUC 204-12 | N/A SUC 204 | N/A SUC 205-14 | |||||
| Housing No. | N/A NPPA 204 | N/A NPPA 204 | N/A NPPA 204 | N/A NPPA 204 | N/A NPPA 205 | |||||
| Weight | N/A 1.4 lb | N/A 1.4 lb | N/A 1.4 lb | N/A 1.4 lb | N/A 1.6 lb | |||||
|
|
||||||||||