COMPANY HEADER
Print Back
With Set Screw Lock.
With Black Oxide Bearing Inserts.
Optional bearing inserts: Black Oxide - BUCTPA
  • End Caps Available for all styles
  • B-type seal available in all styles and sizes
  • L3-type seal available in SUC units only. Limited sizes. Consult IPTCI for speed limitations.
SUCTPA/CUCTPA/BUCTPA Thermoplastic Tapped Base Pillow Blocks
Unit of Measure
Items SUCTPA/CUCTPA/BUCTPA Thermoplastic Tapped Base Pillow Blocks
BUCTPA 201 8
BUCTPA Thermoplastic Tapped Base Pillow Blocks
SUCTPA/CUCTPA/BUCTPA Thermoplastic Tapped Base Pillow Blocks
BUCTPA 202 10
BUCTPA Thermoplastic Tapped Base Pillow Blocks
SUCTPA/CUCTPA/BUCTPA Thermoplastic Tapped Base Pillow Blocks
BUCTPA 204 12
BUCTPA Thermoplastic Tapped Base Pillow Blocks
SUCTPA/CUCTPA/BUCTPA Thermoplastic Tapped Base Pillow Blocks
BUCTPA 204 20MM
BUCTPA Thermoplastic Tapped Base Pillow Blocks
SUCTPA/CUCTPA/BUCTPA Thermoplastic Tapped Base Pillow Blocks
BUCTPA 205 14
BUCTPA Thermoplastic Tapped Base Pillow Blocks
d - Shaft Dia. N/A 0.5 in N/A 0.625 in N/A 0.75 in N/A 20 mm N/A 0.875 in
H - Dimension N/A 1 5/16 in33.3 mm N/A 1 5/16 in33.3 mm N/A 1 5/16 in33.3 mm N/A 1 5/16 in33.3 mm N/A 1 7/16 in36.5 mm
A - Dimension N/A 2 7/8 in73 mm N/A 2 7/8 in73 mm N/A 2 7/8 in73 mm N/A 2 7/8 in73 mm N/A 3 in76 mm
E - Dimension N/A 2 in50.8 mm
B - Dimension N/A 1 3/8 in35 mm N/A 1 3/8 in35 mm N/A 1 3/8 in35 mm N/A 1 3/8 in35 mm N/A 1 9/16 in40 mm
W - Dimension N/A 2 19/32 in66 mm N/A 2 19/32 in66 mm N/A 2 19/32 in66 mm N/A 2 19/32 in66 mm N/A 2 29/32 in74 mm
F - Tapped Holes N/A 3/8-16 UNC
D - Min Tap Depth N/A 1/2 in13 mm
M - Dimension N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7756 in19.7 mm
Bi - Dimension N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.3386 in34 mm
Bearing No. N/A BUC 201-8 N/A BUC 202-10 N/A BUC 204-12 N/A BUC 204 N/A BUC 205-14
Housing No. N/A TPA 204 N/A TPA 204 N/A TPA 204 N/A TPA 204 N/A TPA 205
Weight N/A 1.5 lb N/A 1.5 lb N/A 1.4 lb N/A 1.4 lb N/A 1.8 lb