| Items |
UCPA 201 8 UCPA Tapped Base Pillow Blocks |
UCPA 202 10 UCPA Tapped Base Pillow Blocks |
UCPA 203 17MM UCPA Tapped Base Pillow Blocks |
UCPA 204 12 UCPA Tapped Base Pillow Blocks |
UCPA 204 20MM UCPA Tapped Base Pillow Blocks |
|||||
| d - Shaft Dia. | N/A 0.5 in | N/A 0.625 in | N/A 17 mm | N/A 0.75 in | N/A 20 mm | |||||
| H - Dimension | N/A 1 5/16 in33.3 mm | |||||||||
| A - Dimension | N/A 2 7/8 in73 mm | |||||||||
| E - Dimension | N/A 2 in50.8 mm | |||||||||
| B - Dimension | N/A 1 1/2 in38 mm | |||||||||
| W - Dimension | N/A 2 9/16 in65 mm | |||||||||
| F - Tapped Holes | N/A 3/8-16 UNC | |||||||||
| D - Min Tap Depth | N/A 1/2 in13 mm | |||||||||
| M - Dimension | N/A 0.7205 in18.3 mm | |||||||||
| Bi - Dimension | N/A 1.2205 in31 mm | |||||||||
| Bearing No. | N/A UC 201-8 | N/A UC 202-10 | N/A UC 203 | N/A UC 204-12 | N/A UC 204 | |||||
| Housing No. | N/A PA 204 | |||||||||
| Weight | N/A 1.4 lb | |||||||||
|
|
||||||||||