| Items |
SAPA 204 12 G SAPA Tapped Base Pillow Blocks |
SAPA 204 20MM SAPA Tapped Base Pillow Blocks |
SAPA 205 14 G SAPA Tapped Base Pillow Blocks |
SAPA 205 15 G SAPA Tapped Base Pillow Blocks |
SAPA 205 25MM SAPA Tapped Base Pillow Blocks |
|||||
| d - Shaft Dia. | N/A 0.75 in | N/A 20 mm | N/A 0.875 in | N/A 0.9375 in | N/A 25 mm | |||||
| H - Dimension | N/A 1 5/16 in33.3 mm | N/A 1 5/16 in33.3 mm | N/A 1 7/16 in36.5 mm | N/A 1 7/16 in36.5 mm | N/A 1 7/16 in36.5 mm | |||||
| A - Dimension | N/A 2 7/8 in73 mm | N/A 2 7/8 in73 mm | N/A 3 in76 mm | N/A 3 in76 mm | N/A 3 in76 mm | |||||
| E - Dimension | N/A 2 in50.8 mm | |||||||||
| B - Dimension | N/A 1 1/2 in38 mm | |||||||||
| W - Dimension | N/A 2 9/16 in65 mm | N/A 2 9/16 in65 mm | N/A 2 13/16 in71 mm | N/A 2 13/16 in71 mm | N/A 2 13/16 in71 mm | |||||
| F - Tapped Holes | N/A 3/8-16 UNC | |||||||||
| D - Min Tap Depth | N/A 1/2 in13 mm | |||||||||
| M - Dimension | N/A 0.5512 in14 mm | N/A 0.5512 in14 mm | N/A 0.5513 in14 mm | N/A 0.5513 in14 mm | N/A 0.5513 in14 mm | |||||
| N - Dimension | N/A 0.2953 in7.5 mm | |||||||||
| Bi - Dimension | N/A 1.2205 in31 mm | |||||||||
| Bearing No. | N/A SA 204-12G | N/A SA 204G | N/A SA 205-14G | N/A SA 205-15G | N/A SA 205G | |||||
| Housing No. | N/A PA 204 | N/A PA 204 | N/A PA 205 | N/A PA 205 | N/A PA 205 | |||||
| Weight | N/A 1.4 lb | N/A 1.4 lb | N/A 1.6 lb | N/A 1.6 lb | N/A 1.6 lb | |||||
|
|
||||||||||