COMPANY HEADER
Print Back
Wide slot, medium duty with set screw lock.
  • Wide inner race bearing with greater load carrying capacity than standard duty
  • Cast iron housing
  • B-type seals
  • L3-type seals available in some sizes
UCTX Take Up Units
Unit of Measure
Items UCTX Take Up Units
UCTX 05 14
UCTX Take Up Units
UCTX Take Up Units
UCTX 05 15
UCTX Take Up Units
UCTX Take Up Units
UCTX 05 25MM
UCTX Take Up Units
UCTX Take Up Units
UCTX 05 16
UCTX Take Up Units
UCTX Take Up Units
UCTX 06 18
UCTX Take Up Units
d - Shaft Dia. N/A 0.875 in N/A 0.9375 in N/A 25 mm N/A 1 in N/A 1.125 in
O - Dimension N/A 5/8 in16 mm
G - Dimension N/A 13/32 in10 mm N/A 13/32 in10 mm N/A 13/32 in10 mm N/A 13/32 in10 mm N/A 1/2 in13 mm
P - Dimension N/A 2 7/32 in56 mm N/A 2 7/32 in56 mm N/A 2 7/32 in56 mm N/A 2 7/32 in56 mm N/A 2 17/32 in64 mm
Q - Dimension N/A 1 15/32 in37 mm
S - Dimension N/A 55/64 in22 mm
B - Dimension N/A 2 1/4 in57 mm N/A 2 1/4 in57 mm N/A 2 1/4 in57 mm N/A 2 1/4 in57 mm N/A 2 17/32 in64 mm
k - Dimension N/A 17/32 in13.5 mm
E - Dimension N/A 3 1/2 in88.9 mm
A - Dimension N/A 4 1/32 in102 mm
W - Dimension N/A 4 7/16 in113 mm N/A 4 7/16 in113 mm N/A 4 7/16 in113 mm N/A 4 7/16 in113 mm N/A 5 3/32 in129 mm
J - Dimension N/A 1 15/32 in37 mm
L - Dimension N/A 1 3/32 in28 mm N/A 1 3/32 in28 mm N/A 1 3/32 in28 mm N/A 1 3/32 in28 mm N/A 1 3/16 in30 mm
R - Dimension N/A 1 11/16 in43 mm N/A 1 11/16 in43 mm N/A 1 11/16 in43 mm N/A 1 11/16 in43 mm N/A 2 in51 mm
H - Dimension N/A 2 3/4 in70 mm N/A 2 3/4 in70 mm N/A 2 3/4 in70 mm N/A 2 3/4 in70 mm N/A 3 1/16 in78 mm
Bi - Dimension N/A 1.50 in38.1 mm N/A 1.50 in38.1 mm N/A 1.50 in38.1 mm N/A 1.50 in38.1 mm N/A 1.6890 in42.9 mm
N - Dimension N/A 0.6260 in15.9 mm N/A 0.6260 in15.9 mm N/A 0.6260 in15.9 mm N/A 0.6260 in15.9 mm N/A 0.6890 in17.5 mm
M - Dimension N/A 0.8740 in22.2 mm N/A 0.8740 in22.2 mm N/A 0.8740 in22.2 mm N/A 0.8740 in22.2 mm N/A 1.0000 in25.4 mm
Bearing No. N/A UC X05-14 N/A UC X05-15 N/A UC X05 N/A UC X05-16 N/A UC X06-18
Housing No. N/A T 206 N/A T 206 N/A T 206 N/A T 206 N/A T 207
Weight N/A 3.1 lb N/A 3.1 lb N/A 3.1 lb N/A 3.1 lb N/A 3.7 lb