| Items |
UCTRS 201 12MM UCTRS Take Up Units |
UCTRS 201 8 UCTRS Take Up Units |
UCTRS 202 15MM UCTRS Take Up Units |
UCTRS 202 10 UCTRS Take Up Units |
UCTRS 203 17MM UCTRS Take Up Units |
|||||
| d - Shaft Dia. | N/A 12 mm | N/A 0.5 in | N/A 15 mm | N/A 0.625 in | N/A 17 mm | |||||
| I - Dimension | N/A 7/8 in22 mm | |||||||||
| C - Dimension | N/A 7/16 in11 mm | |||||||||
| P - Dimension | N/A 1 3/8 in35 mm | |||||||||
| S - Dimension | N/A 3/4 in19.1 mm | |||||||||
| B - Dimension | N/A 1 1/2 in38 mm | |||||||||
| k - Dimension | N/A 1/4 in6.4 mm | |||||||||
| E - Dimension | N/A 2 5/8 in66.7 mm | |||||||||
| A - Dimension | N/A 3 1/8 in79.4 mm | |||||||||
| W - Dimension | N/A 3 1/2 in89 mm | |||||||||
| L - Dimension | N/A 3/4 in19 mm | |||||||||
| F - Dimension | N/A 5/16 in8 mm | |||||||||
| H - Dimension | N/A 2 3/16 in56 mm | |||||||||
| Bi - Dimension | N/A 1.2205 in31 mm | |||||||||
| N - Dimension | N/A 0.5000 in12.7 mm | |||||||||
| M - Dimension | N/A 0.7205 in18.3 mm | |||||||||
| Bearing No. | N/A UC 201 | N/A UC 201-8 | N/A UC 202 | N/A UC 202-10 | N/A UC 203 | |||||
| Housing No. | N/A TRS 204 | |||||||||
| Weight | N/A 1.7 lb | |||||||||
|
|
||||||||||