| Items |
UCT 201 12MM UCT Take Up Units |
UCT 201 8 UCT Take Up Units |
UCT 202 15MM UCT Take Up Units |
UCT 202 10 UCT Take Up Units |
UCT 203 17MM UCT Take Up Units |
|||||
| d - Shaft Dia. | N/A 12 mm | N/A 0.5 in | N/A 15 mm | N/A 0.625 in | N/A 17 mm | |||||
| O - Dimension | N/A 5/8 in16 mm | |||||||||
| G - Dimension | N/A 13/32 in10 mm | |||||||||
| P - Dimension | N/A 2 in51 mm | |||||||||
| Q - Dimension | N/A 1 1/4 in32 mm | |||||||||
| S - Dimension | N/A 3/4 in19 mm | |||||||||
| B - Dimension | N/A 2 in51 mm | |||||||||
| k - Dimension | N/A 17/32 in13.5 mm | |||||||||
| E - Dimension | N/A 3 in76.2 mm | |||||||||
| A - Dimension | N/A 3.5 in89 mm | |||||||||
| W - Dimension | N/A 3 11/16 in94 mm | |||||||||
| J - Dimension | N/A 1 1/4 in32 mm | |||||||||
| L - Dimension | N/A 13/16 in21 mm | |||||||||
| R - Dimension | N/A 1 5/16 in33 mm | |||||||||
| H - Dimension | N/A 2 13/32 in61 mm | |||||||||
| Bi - Dimension | N/A 1.2205 in31 mm | |||||||||
| N - Dimension | N/A 0.5000 in12.7 mm | |||||||||
| M - Dimension | N/A 0.7205 in18.3 mm | |||||||||
| Bearing No. | N/A UC 201 | N/A UC 201-8 | N/A UC 202 | N/A UC 202-10 | N/A UC 203 | |||||
| Housing No. | N/A T 204 | |||||||||
| Weight | N/A 1.7 lb | |||||||||
|
|
||||||||||