COMPANY HEADER
Print Back
All Stainless Steel.
  • B-type seal available in all styles and sizes
  • L3-type seal available in SUC units only. Limited sizes. Consult IPTCI for speed limitations.
SUCSTRS Take Up Units - Narrow Slot
Unit of Measure
Items SUCSTRS Take Up Units - Narrow Slot
SUCSTRS 205 14
SUCSTRS Take Up Units - Narrow Slot
SUCSTRS Take Up Units - Narrow Slot
SUCSTRS 205 25MM
SUCSTRS Take Up Units - Narrow Slot
SUCSTRS Take Up Units - Narrow Slot
SUCSTRS 205 16
SUCSTRS Take Up Units - Narrow Slot
SUCSTRS Take Up Units - Narrow Slot
SUCSTRS 206 18
SUCSTRS Take Up Units - Narrow Slot
SUCSTRS Take Up Units - Narrow Slot
SUCSTRS 206 30MM
SUCSTRS Take Up Units - Narrow Slot
d - Shaft Dia. N/A 0.875 in N/A 25 mm N/A 1 in N/A 1.125 in N/A 30 mm
F - Dimension N/A 5/16 in7.9 mm
C - Dimension N/A 7/16 in11.1 mm N/A 7/16 in11.1 mm N/A 7/16 in11.1 mm N/A 31/64 in12.5 mm N/A 31/64 in12.5 mm
P - Dimension N/A 1 3/8 in35 mm N/A 1 3/8 in35 mm N/A 1 3/8 in35 mm N/A 1 9/16 in40 mm N/A 1 9/16 in40 mm
I - Dimension N/A 7/8 in22 mm N/A 7/8 in22 mm N/A 7/8 in22 mm N/A 1 in25 mm N/A 1 in25 mm
S - Dimension N/A 25/32 in20 mm
B - Dimension N/A 1 27/32 in47 mm N/A 1 27/32 in47 mm N/A 1 27/32 in47 mm N/A 2 1/2 in64 mm N/A 2 1/2 in64 mm
k - Dimension N/A 1/4 in6.4 mm
E - Dimension N/A 2 5/8 in66.7 mm N/A 2 5/8 in66.7 mm N/A 2 5/8 in66.7 mm N/A 3 15/32 in88 mm N/A 3 15/32 in88 mm
A - Dimension N/A 3 1/8 in79 mm N/A 3 1/8 in79 mm N/A 3 1/8 in79 mm N/A 3 63/64 in101 mm N/A 3 63/64 in101 mm
W - Dimension N/A 3 29/32 in99 mm N/A 3 29/32 in99 mm N/A 3 29/32 in99 mm N/A 4 29/32 in124.5 mm N/A 4 29/32 in124.5 mm
L - Dimension N/A 1 3/32 in28 mm N/A 1 3/32 in28 mm N/A 1 3/32 in28 mm N/A 1 23/64 in34.5 mm N/A 1 23/64 in34.5 mm
H - Dimension N/A 2 17/32 in64 mm N/A 2 17/32 in64 mm N/A 2 17/32 in64 mm N/A 3 in76 mm N/A 3 in76 mm
Bi - Dimension N/A 1.3386 in34 mm N/A 1.3386 in34 mm N/A 1.3386 in34 mm N/A 1.50 in38.1 mm N/A 1.50 in38.1 mm
N - Dimension N/A 0.5630 in14.3 mm N/A 0.5630 in14.3 mm N/A 0.5630 in14.3 mm N/A 0.6260 in15.9 mm N/A 0.6260 in15.9 mm
M - Dimension N/A 0.7756 in19.7 mm N/A 0.7756 in19.7 mm N/A 0.7756 in19.7 mm N/A 0.8740 in22.2 mm N/A 0.8740 in22.2 mm
Bearing No. N/A SUC 205-14 N/A SUC 205 N/A SUC 205-16 N/A SUC 206-18 N/A SUC 206
Housing No. N/A STRS 205 N/A STRS 205 N/A STRS 205 N/A STRS 206 N/A STRS 206
Weight N/A 2 lb N/A 2 lb N/A 2 lb N/A 3.8 lb N/A 3.8 lb