| Items |
SUCNPTRS 201 8 SUCNPTRS Nickel Plated Take Up Units - Narrow Slot |
SUCNPTRS 202 10 SUCNPTRS Nickel Plated Take Up Units - Narrow Slot |
SUCNPTRS 204 12 SUCNPTRS Nickel Plated Take Up Units - Narrow Slot |
SUCNPTRS 204 20MM SUCNPTRS Nickel Plated Take Up Units - Narrow Slot |
SUCNPTRS 205 14 SUCNPTRS Nickel Plated Take Up Units - Narrow Slot |
|||||
| d - Shaft Dia. | N/A 0.5 in | N/A 0.625 in | N/A 0.75 in | N/A 20 mm | N/A 0.875 in | |||||
| I - Dimension | N/A 7/8 in22 mm | |||||||||
| C - Dimension | N/A 7/16 in11 mm | |||||||||
| P - Dimension | N/A 1 3/8 in35 mm | |||||||||
| S - Dimension | N/A 3/4 in19.1 mm | |||||||||
| B - Dimension | N/A 1 1/2 in38 mm | |||||||||
| k - Dimension | N/A 1/4 in6.4 mm | |||||||||
| E - Dimension | N/A 2 5/8 in66.7 mm | |||||||||
| A - Dimension | N/A 3 1/8 in79.4 mm | |||||||||
| W - Dimension | N/A 3 1/2 in89 mm | N/A 3 1/2 in89 mm | N/A 3 1/2 in89 mm | N/A 3 1/2 in89 mm | N/A 3 9/16 in91 mm | |||||
| L - Dimension | N/A 3/4 in19 mm | N/A 3/4 in19 mm | N/A 3/4 in19 mm | N/A 3/4 in19 mm | N/A 7/8 in22 mm | |||||
| F - Dimension | N/A 5/16 in8 mm | |||||||||
| H - Dimension | N/A 2 3/16 in56 mm | |||||||||
| Bi - Dimension | N/A 1.2205 in31 mm | N/A 1.2205 in31 mm | N/A 1.2205 in31 mm | N/A 1.2205 in31 mm | N/A 1.3386 in34 mm | |||||
| N - Dimension | N/A 0.5000 in12.7 mm | N/A 0.5000 in12.7 mm | N/A 0.5000 in12.7 mm | N/A 0.5000 in12.7 mm | N/A 0.5630 in14.3 mm | |||||
| M - Dimension | N/A 0.7205 in18.3 mm | N/A 0.7205 in18.3 mm | N/A 0.7205 in18.3 mm | N/A 0.7205 in18.3 mm | N/A 0.7756 in19.7 mm | |||||
| Bearing No. | N/A SUC 201-8 | N/A SUC 202-10 | N/A SUC 204-12 | N/A SUC 204 | N/A SUC 205-14 | |||||
| Housing No. | N/A NPTRS 204 | N/A NPTRS 204 | N/A NPTRS 204 | N/A NPTRS 204 | N/A NPTRS 205 | |||||
| Weight | N/A 1.7 lb | N/A 1.7 lb | N/A 1.7 lb | N/A 1.7 lb | N/A 1.9 lb | |||||
|
|
||||||||||